IESNA:LM-63-2002
[TEST]P948662
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13628
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1874 2015.3 2167 2319.4 2436.3 2507.9 2551.4 2575.8 2602.8 2634.1
2674.3 2729 2802.7 2889.7 2995.4 3173.4 3442.3 3799 4239.4 4790.3
5512.2 6341 7223.3 8025.8 8510.9 8264.6 7771.6 7111.2 6317.6 5372
4175.8 2983.5 1952.7 1135.1 499.4 154.6 0
1874 2022.9 2193.7 2362.9 2487.6 2563.5 2599.4 2608.2 2614.1 2619.2
2627.6 2645.4 2678.1 2719.1 2786.6 2927.7 3175.2 3533.9 4001.3 4558.6
5226.1 5994.5 6881 7839.5 8800.4 9055.7 8514.1 7817.3 7085.7 6253.4
5088 3835.1 2669.1 1624.9 759.4 242 0
1874 2030.6 2220.4 2406.2 2539 2619.1 2647.4 2640.7 2625.4 2604.4
2580.8 2561.8 2553.5 2548.5 2577.8 2682.1 2908 3268.9 3763.2 4327
4940.1 5648.1 6538.8 7653 9090 9846.7 9256.6 8523.5 7853.8 7134.9
6000.3 4686.7 3385.5 2114.7 1019.3 329.3 0
1874 2041.4 2246.9 2445.3 2584.8 2660.5 2673.3 2641.2 2591.3 2533.7
2473.4 2419.5 2378.3 2350.3 2371.3 2494.4 2768.5 3188.5 3727.7 4319.8
4941.3 5613.1 6402.2 7379.1 8749.8 9808.4 9403.5 8592.3 7884.6 7157
6082.2 4803.9 3531.2 2277.5 1157.7 406.6 0
1874 2052.3 2273.4 2484.3 2630.6 2701.8 2699.3 2641.6 2557.1 2462.9
2366 2277.2 2203.2 2152.1 2164.8 2306.7 2628.9 3108.1 3692.2 4312.6
4942.5 5578 6265.6 7105.3 8409.7 9770 9550.3 8661.2 7915.5 7179.1
6164.1 4921.1 3676.9 2440.3 1296.2 483.8 0
1874 2058.8 2287.8 2507.9 2658.4 2721.9 2700.1 2612.5 2492.8 2368.3
2251.1 2150 2070.6 2027.5 2078.3 2301.1 2727.4 3322.9 4036.4 4809.2
5582.5 6342.5 7116.5 7964.4 9222.7 10514.8 10496.8 9647.3 8797.4 7869.1
6700.9 5329.2 3985.1 2652.4 1470.5 571 0
1874 2065.2 2302.2 2531.4 2686 2742.1 2700.8 2583.4 2428.5 2273.8
2136.3 2022.7 1938 1902.9 1991.8 2295.5 2825.9 3537.8 4380.7 5305.6
6222.5 7107 7967.2 8823.5 10035.7 11259.6 11443.4 10633.4 9679.2 8559.1
7237.7 5737.3 4293.2 2864.5 1644.7 658.1 0
1874 2068.5 2310.9 2544.1 2698.3 2748.8 2693.6 2556.7 2381.7 2215.3
2074.7 1962.1 1881.8 1858.8 1981.5 2342.5 2940.2 3745.8 4722.5 5805.9
6882.8 7924 8941.3 9926.7 11216.9 12383.4 12533.1 11727.8 10621 9264.4
7734.3 6089.5 4478.1 2941.7 1688.5 661.9 0
1874 2071.7 2319.7 2556.8 2710.6 2755.6 2686.4 2529.9 2334.9 2156.7
2013.3 1901.7 1825.6 1814.6 1971.2 2389.6 3054.6 3953.7 5064.2 6306.1
7543.2 8741 9915.3 11029.9 12398.1 13507.2 13622.7 12822.2 11562.7 9969.7
8230.8 6441.7 4663 3018.8 1732.3 665.5 0
1874 2070.3 2326.3 2562.9 2715.3 2756.3 2677.9 2511.1 2306.1 2124.9
1983.3 1873.2 1799.2 1795.6 1969.6 2414 3111.5 4075.8 5271.7 6599.9
7942.4 9219.5 10484.4 11735.7 13160.9 14212.2 14223 13292.5 11824.1 9996.2
8097.8 6213 4295.2 2729.7 1500.8 558.7 0
1874 2071.7 2319.7 2556.8 2710.6 2755.6 2686.4 2529.9 2334.9 2156.7
2013.3 1901.7 1825.6 1814.6 1971.2 2389.6 3054.6 3953.7 5064.2 6306.1
7543.2 8741 9915.3 11029.9 12398.1 13507.2 13622.7 12822.2 11562.7 9969.7
8230.8 6441.7 4663 3018.8 1732.3 665.5 0
1874 2068.5 2310.9 2544.1 2698.3 2748.8 2693.6 2556.7 2381.7 2215.3
2074.7 1962.1 1881.8 1858.8 1981.5 2342.5 2940.2 3745.8 4722.5 5805.9
6882.8 7924 8941.3 9926.7 11216.9 12383.4 12533.1 11727.8 10621 9264.4
7734.3 6089.5 4478.1 2941.7 1688.5 661.9 0
1874 2065.2 2302.2 2531.4 2686 2742.1 2700.8 2583.4 2428.5 2273.8
2136.3 2022.7 1938 1902.9 1991.8 2295.5 2825.9 3537.8 4380.7 5305.6
6222.5 7107 7967.2 8823.5 10035.7 11259.6 11443.4 10633.4 9679.2 8559.1
7237.7 5737.3 4293.2 2864.5 1644.7 658.1 0
1874 2058.8 2287.8 2507.9 2658.4 2721.9 2700.1 2612.5 2492.8 2368.3
2251.1 2150 2070.6 2027.5 2078.3 2301.1 2727.4 3322.9 4036.4 4809.2
5582.5 6342.5 7116.5 7964.4 9222.7 10514.8 10496.8 9647.3 8797.4 7869.1
6700.9 5329.2 3985.1 2652.4 1470.5 571 0
1874 2052.3 2273.4 2484.3 2630.6 2701.8 2699.3 2641.6 2557.1 2462.9
2366 2277.2 2203.2 2152.1 2164.8 2306.7 2628.9 3108.1 3692.2 4312.6
4942.5 5578 6265.6 7105.3 8409.7 9770 9550.3 8661.2 7915.5 7179.1
6164.1 4921.1 3676.9 2440.3 1296.2 483.8 0
1874 2041.4 2246.9 2445.3 2584.8 2660.5 2673.3 2641.2 2591.3 2533.7
2473.4 2419.5 2378.3 2350.3 2371.3 2494.4 2768.5 3188.5 3727.7 4319.8
4941.3 5613.1 6402.2 7379.1 8749.8 9808.4 9403.5 8592.3 7884.6 7157
6082.2 4803.9 3531.2 2277.5 1157.7 406.6 0
1874 2030.6 2220.4 2406.2 2539 2619.1 2647.4 2640.7 2625.4 2604.4
2580.8 2561.8 2553.5 2548.5 2577.8 2682.1 2908 3268.9 3763.2 4327
4940.1 5648.1 6538.8 7653 9090 9846.7 9256.6 8523.5 7853.8 7134.9
6000.3 4686.7 3385.5 2114.7 1019.3 329.3 0
1874 2022.9 2193.7 2362.9 2487.6 2563.5 2599.4 2608.2 2614.1 2619.2
2627.6 2645.4 2678.1 2719.1 2786.6 2927.7 3175.2 3533.9 4001.3 4558.6
5226.1 5994.5 6881 7839.5 8800.4 9055.7 8514.1 7817.3 7085.7 6253.4
5088 3835.1 2669.1 1624.9 759.4 242 0
1874 2015.3 2167 2319.4 2436.3 2507.9 2551.4 2575.8 2602.8 2634.1
2674.3 2729 2802.7 2889.7 2995.4 3173.4 3442.3 3799 4239.4 4790.3
5512.2 6341 7223.3 8025.8 8510.9 8264.6 7771.6 7111.2 6317.6 5372
4175.8 2983.5 1952.7 1135.1 499.4 154.6 0
1874 1999.8 2132.8 2263.1 2365 2429.5 2469.7 2493 2516.8 2546.2
2588.2 2646.9 2723.3 2811.1 2920.2 3077.4 3302.5 3597.2 3967.3 4407.2
4934.7 5488.9 5980.2 6328.3 6415.4 6049 5530.6 4913.7 4240.5 3510.8
2674.3 1871.7 1205.9 698 314 102.8 0
1874 1984.3 2098.7 2206.8 2293.8 2351.3 2388.1 2410.3 2430.7 2458.2
2502.1 2564.7 2644 2732.6 2844.9 2981.5 3162.7 3395.4 3695.1 4024.1
4357.2 4636.7 4737.1 4630.8 4319.8 3833.4 3289.5 2716.2 2163.4 1649.6
1172.7 759.9 459.1 260.9 128.6 51.1 0
1874 1967.9 2064.6 2154.7 2225 2273.4 2303.6 2318 2329.3 2344.5
2372.2 2415.3 2471.2 2529.5 2595.9 2670.4 2764.9 2888.5 3051.1 3224.4
3385.2 3489.6 3466.6 3304.7 3003.3 2595.8 2180 1772.7 1395.8 1067.1
774.5 524.8 338.1 208 111.2 46.1 0
1874 1951.5 2030.6 2102.6 2156.2 2195.4 2219 2225.7 2227.9 2230.8
2242.1 2265.9 2298.4 2326.4 2347 2359.2 2366.9 2381.5 2407.2 2424.8
2413.3 2342.5 2196.1 1978.6 1686.9 1358.2 1070.6 829.3 628.1 484.5
376.2 289.7 217.2 155.2 93.8 41.1 0
1874 1934.9 1996.3 2051.9 2094.7 2122.8 2135.4 2128.7 2110.3 2087.7
2065.4 2050.5 2043.5 2034.9 2018.6 1990.8 1952.5 1912.9 1876.2 1845.9
1812.8 1756.9 1664.3 1533.7 1364.1 1161.2 978.6 803.2 635.6 507
396.7 303.5 222.9 156.2 93.3 40.6 0
1874 1918.4 1962.1 2001.2 2033 2050.1 2051.7 2031.6 1992.6 1944.6
1888.7 1835.1 1788.5 1743.2 1690.5 1622.4 1538.1 1444.5 1345.3 1266.9
1212.3 1171.4 1132.4 1088.7 1041.4 964.2 886.6 777 643 529.6
417.1 317.5 228.7 157.3 92.8 40.1 0
1874 1902.6 1930.1 1956.6 1980.2 1990.4 1982.6 1948.4 1889.5 1820.4
1743.2 1672.7 1613.7 1562.9 1512.9 1454.1 1383.9 1306.5 1224.2 1159.1
1115.9 1087.4 1066.8 1042.3 1004.9 939.9 875.2 783.4 672.6 571.6
464.1 363.1 267.4 185.8 113.6 48.6 0
1874 1886.8 1898.1 1911.9 1927.3 1930.6 1913.4 1865.2 1786.4 1696.2
1597.8 1510.2 1438.9 1382.5 1335.4 1285.7 1229.7 1168.4 1103.1 1051.3
1019.5 1003.5 1001.1 995.9 968.5 915.8 863.8 789.7 702.2 613.5
511.1 408.8 306 214.3 134.5 57.2 0
1874 1871.5 1867.9 1870.7 1876.5 1877.2 1854.2 1795.6 1705.3 1603.9
1503.3 1424.2 1366.6 1324.2 1286.8 1243.3 1191.2 1132.9 1067.1 1004.9
958.6 933.4 935.9 938.4 930.5 911.1 864.4 788.1 702.2 620.6
543.6 462.4 370 268.9 175.1 74.1 0
1874 1854.4 1838 1832.1 1835 1838.6 1823.3 1776.5 1700.3 1613.8
1529.9 1456.5 1392 1335.5 1282.2 1226.2 1164.9 1099.9 1035.1 977.4
926.6 888.7 868.5 856.4 845.1 831.9 804 754.2 691.1 620.7
540.9 460.9 369.8 272 179.1 79.1 0
1874 1840.6 1812 1797.5 1798.5 1808.7 1809 1781.8 1724.8 1650
1571.6 1496.8 1424 1354.4 1287.3 1220.5 1151.9 1082.6 1018.3 963.3
914 876.3 849 828 808.2 785.7 754.9 713.3 662 600.8
525.6 448.6 359.5 266.9 173.7 76.9 0
1874 1826.9 1785.9 1762.9 1761.9 1778.9 1794.7 1787 1749.2 1686.1
1613.3 1537.1 1456 1373.3 1292.6 1214.7 1138.9 1065.3 1001.6 949.2
901.6 864 829.5 799.5 771.2 739.6 705.8 672.5 632.9 580.9
510.2 436.3 349.1 261.9 168.3 74.8 0
1874 1814.4 1764 1734.1 1733.2 1759.8 1797.3 1818.3 1803.6 1748.3
1669.2 1583 1494.1 1403.7 1315.8 1231.4 1150.9 1075.1 1009.8 957
913.7 882.2 855.3 827.2 795.6 755.1 711.8 670.6 626.5 571.4
501.1 427.1 341.4 256.4 162.2 73.6 0
1874 1802.1 1742.2 1705.3 1704.4 1740.8 1799.9 1849.7 1858.1 1810.5
1725.1 1628.9 1532.3 1434.2 1339 1248 1162.9 1085 1018.1 964.7
925.8 900.3 881 855 819.9 770.5 717.7 668.8 620 562
492 417.9 333.7 251 156 72.5 0
1874 1791.2 1723 1681.1 1678.3 1720.2 1794.6 1866.3 1893 1855.9
1769.8 1664.7 1562 1462.7 1367.1 1276.1 1190.1 1110.7 1042.5 988.6
948.4 921 903.3 881.2 850 805.5 755.2 703.4 650.5 586
509.8 432.5 345.7 250 150.9 72.3 0
1874 1780.3 1703.7 1656.8 1652.1 1699.8 1789.3 1883 1927.9 1901.3
1814.4 1700.5 1591.7 1491.3 1395.4 1304.3 1217.3 1136.5 1067 1012.5
970.9 941.7 925.6 907.4 880 840.6 792.8 738.2 681 609.9
527.7 446.9 357.8 249 145.6 72.1 0
1874 1769.4 1686.2 1635.4 1628 1674.8 1767.6 1865.5 1919.8 1906.2
1831.1 1719.1 1606.8 1508 1415.5 1329.2 1245.9 1167.5 1099.1 1044.1
999.3 968 948.8 930.2 903.3 865.4 816.5 760.7 700.4 627.5
543.6 460.6 369.3 244.9 134.5 63.6 0
1874 1758.6 1668.7 1614 1603.9 1650 1746 1848.1 1911.7 1911
1847.7 1737.7 1621.9 1524.8 1435.7 1354.1 1274.6 1198.4 1131.1 1075.8
1027.6 994.5 971.9 953.2 926.6 890.2 840.3 783.1 719.8 645
559.5 474.2 380.8 240.9 123.3 55 0
1874 1750.1 1655.2 1598 1584.8 1625.5 1711.2 1802 1859 1860.7
1806.4 1708.3 1599.6 1504.3 1421 1347.3 1276.3 1206.6 1143 1089.4
1045.1 1015.3 993.9 975.4 948.8 910.7 858.2 798.6 733.8 658.8
572 487.4 390.8 262.2 143.2 63.4 0
1874 1741.7 1641.7 1582 1565.6 1601.1 1676.4 1755.9 1806.4 1810.3
1765.2 1678.9 1577.1 1483.6 1406.4 1340.5 1277.8 1214.9 1154.9 1103.1
1062.7 1036.1 1015.9 997.5 971.1 931.1 876.2 814.2 747.9 672.5
584.5 500.5 400.7 283.5 163.2 71.8 0
1874 1734.8 1632.3 1570.8 1553.1 1584.9 1651.8 1719.6 1761.9 1764.6
1724.5 1647.4 1554.5 1465.6 1389.7 1325.2 1264.8 1203.9 1144.9 1096.2
1062.3 1039.8 1021.1 1002.8 976.9 936.6 881.9 819.7 753.2 678.8
591.1 506.7 408.9 297.4 180.5 78.7 0
1874 1728 1622.9 1559.6 1540.5 1568.7 1627.2 1683.4 1717.6 1718.8
1684 1615.8 1531.8 1447.5 1373.1 1309.8 1251.8 1193 1135.1 1089.3
1062 1043.6 1026.3 1008 982.6 942.2 887.5 825.2 758.5 685.2
597.7 512.9 417.1 311.4 197.8 85.7 0
1874 1722.7 1616.2 1551.9 1533.2 1560.6 1615.9 1666.7 1696.2 1696.3
1664.4 1602.7 1525.1 1443.2 1366.4 1297.7 1234.1 1171 1110 1067
1044.1 1029 1013.6 995.2 970.1 930.9 876.7 815.2 750.4 678.4
594.4 508.3 415.1 310.5 196.3 84 0
1874 1717.3 1609.5 1544.3 1525.9 1552.5 1604.7 1650 1674.8 1673.7
1644.9 1589.6 1518.4 1438.8 1359.8 1285.6 1216.6 1149.1 1085 1044.7
1026.3 1014.5 1001 982.4 957.7 919.6 865.8 805.2 742.3 671.6
591.1 503.5 413.1 309.6 194.9 82.1 0
1874 1712.5 1604.4 1539.7 1522 1549.2 1600.4 1644.5 1667.9 1666.1
1637.8 1586.3 1518.4 1439.3 1358.4 1279.2 1204.6 1131.8 1064.6 1025.9
1008.9 998.9 987.3 968.9 943.7 904.9 851.6 792 729.6 659.6
581 493.3 399.4 298 185.8 77.5 0
1874 1707.5 1599.3 1535.1 1518.2 1545.9 1596 1639 1661.1 1658.6
1630.8 1583.1 1518.4 1440 1356.9 1272.8 1192.8 1114.5 1044.3 1007.1
991.5 983.4 973.7 955.3 929.8 890.2 837.4 778.8 716.9 647.5
570.8 483.1 385.6 286.3 176.8 72.8 0
1874 1701.4 1594.2 1531.7 1516.6 1545.3 1595.7 1638.1 1659 1655.4
1626.6 1582 1519.5 1441.1 1356.2 1269.2 1185.8 1103.1 1031.2 994.5
979.4 972.2 963.6 944.9 919 877.3 826.2 768.7 705.4 636.4
560.2 474.6 369.6 276.1 167.5 68.3 0
1874 1707.5 1599.3 1535.1 1518.2 1545.9 1596 1639 1661.1 1658.6
1630.8 1583.1 1518.4 1440 1356.9 1272.8 1192.8 1114.5 1044.3 1007.1
991.5 983.4 973.7 955.3 929.8 890.2 837.4 778.8 716.9 647.5
570.8 483.1 385.6 286.3 176.8 72.8 0
1874 1712.5 1604.4 1539.7 1522 1549.2 1600.4 1644.5 1667.9 1666.1
1637.8 1586.3 1518.4 1439.3 1358.4 1279.2 1204.6 1131.8 1064.6 1025.9
1008.9 998.9 987.3 968.9 943.7 904.9 851.6 792 729.6 659.6
581 493.3 399.4 298 185.8 77.5 0
1874 1717.3 1609.5 1544.3 1525.9 1552.5 1604.7 1650 1674.8 1673.7
1644.9 1589.6 1518.4 1438.8 1359.8 1285.6 1216.6 1149.1 1085 1044.7
1026.3 1014.5 1001 982.4 957.7 919.6 865.8 805.2 742.3 671.6
591.1 503.5 413.1 309.6 194.9 82.1 0
1874 1722.7 1616.2 1551.9 1533.2 1560.6 1615.9 1666.7 1696.2 1696.3
1664.4 1602.7 1525.1 1443.2 1366.4 1297.7 1234.1 1171 1110 1067
1044.1 1029 1013.6 995.2 970.1 930.9 876.7 815.2 750.4 678.4
594.4 508.3 415.1 310.5 196.3 84 0
1874 1728 1622.9 1559.6 1540.5 1568.7 1627.2 1683.4 1717.6 1718.8
1684 1615.8 1531.8 1447.5 1373.1 1309.8 1251.8 1193 1135.1 1089.3
1062 1043.6 1026.3 1008 982.6 942.2 887.5 825.2 758.5 685.2
597.7 512.9 417.1 311.4 197.8 85.7 0
1874 1734.8 1632.3 1570.8 1553.1 1584.9 1651.8 1719.6 1761.9 1764.6
1724.5 1647.4 1554.5 1465.6 1389.7 1325.2 1264.8 1203.9 1144.9 1096.2
1062.3 1039.8 1021.1 1002.8 976.9 936.6 881.9 819.7 753.2 678.8
591.1 506.7 408.9 297.4 180.5 78.7 0
1874 1741.7 1641.7 1582 1565.6 1601.1 1676.4 1755.9 1806.4 1810.3
1765.2 1678.9 1577.1 1483.6 1406.4 1340.5 1277.8 1214.9 1154.9 1103.1
1062.7 1036.1 1015.9 997.5 971.1 931.1 876.2 814.2 747.9 672.5
584.5 500.5 400.7 283.5 163.2 71.8 0
1874 1750.1 1655.2 1598 1584.8 1625.5 1711.2 1802 1859 1860.7
1806.4 1708.3 1599.6 1504.3 1421 1347.3 1276.3 1206.6 1143 1089.4
1045.1 1015.3 993.9 975.4 948.8 910.7 858.2 798.6 733.8 658.8
572 487.4 390.8 262.2 143.2 63.4 0
1874 1758.6 1668.7 1614 1603.9 1650 1746 1848.1 1911.7 1911
1847.7 1737.7 1621.9 1524.8 1435.7 1354.1 1274.6 1198.4 1131.1 1075.8
1027.6 994.5 971.9 953.2 926.6 890.2 840.3 783.1 719.8 645
559.5 474.2 380.8 240.9 123.3 55 0
1874 1769.4 1686.2 1635.4 1628 1674.8 1767.6 1865.5 1919.8 1906.2
1831.1 1719.1 1606.8 1508 1415.5 1329.2 1245.9 1167.5 1099.1 1044.1
999.3 968 948.8 930.2 903.3 865.4 816.5 760.7 700.4 627.5
543.6 460.6 369.3 244.9 134.5 63.6 0
1874 1780.3 1703.7 1656.8 1652.1 1699.8 1789.3 1883 1927.9 1901.3
1814.4 1700.5 1591.7 1491.3 1395.4 1304.3 1217.3 1136.5 1067 1012.5
970.9 941.7 925.6 907.4 880 840.6 792.8 738.2 681 609.9
527.7 446.9 357.8 249 145.6 72.1 0
1874 1791.2 1723 1681.1 1678.3 1720.2 1794.6 1866.3 1893 1855.9
1769.8 1664.7 1562 1462.7 1367.1 1276.1 1190.1 1110.7 1042.5 988.6
948.4 921 903.3 881.2 850 805.5 755.2 703.4 650.5 586
509.8 432.5 345.7 250 150.9 72.3 0
1874 1802.1 1742.2 1705.3 1704.4 1740.8 1799.9 1849.7 1858.1 1810.5
1725.1 1628.9 1532.3 1434.2 1339 1248 1162.9 1085 1018.1 964.7
925.8 900.3 881 855 819.9 770.5 717.7 668.8 620 562
492 417.9 333.7 251 156 72.5 0
1874 1814.4 1764 1734.1 1733.2 1759.8 1797.3 1818.3 1803.6 1748.3
1669.2 1583 1494.1 1403.7 1315.8 1231.4 1150.9 1075.1 1009.8 957
913.7 882.2 855.3 827.2 795.6 755.1 711.8 670.6 626.5 571.4
501.1 427.1 341.4 256.4 162.2 73.6 0
1874 1826.9 1785.9 1762.9 1761.9 1778.9 1794.7 1787 1749.2 1686.1
1613.3 1537.1 1456 1373.3 1292.6 1214.7 1138.9 1065.3 1001.6 949.2
901.6 864 829.5 799.5 771.2 739.6 705.8 672.5 632.9 580.9
510.2 436.3 349.1 261.9 168.3 74.8 0
1874 1840.6 1812 1797.5 1798.5 1808.7 1809 1781.8 1724.8 1650
1571.6 1496.8 1424 1354.4 1287.3 1220.5 1151.9 1082.6 1018.3 963.3
914 876.3 849 828 808.2 785.7 754.9 713.3 662 600.8
525.6 448.6 359.5 266.9 173.7 76.9 0
1874 1854.4 1838 1832.1 1835 1838.6 1823.3 1776.5 1700.3 1613.8
1529.9 1456.5 1392 1335.5 1282.2 1226.2 1164.9 1099.9 1035.1 977.4
926.6 888.7 868.5 856.4 845.1 831.9 804 754.2 691.1 620.7
540.9 460.9 369.8 272 179.1 79.1 0
1874 1871.5 1867.9 1870.7 1876.5 1877.2 1854.2 1795.6 1705.3 1603.9
1503.3 1424.2 1366.6 1324.2 1286.8 1243.3 1191.2 1132.9 1067.1 1004.9
958.6 933.4 935.9 938.4 930.5 911.1 864.4 788.1 702.2 620.6
543.6 462.4 370 268.9 175.1 74.1 0
1874 1886.8 1898.1 1911.9 1927.3 1930.6 1913.4 1865.2 1786.4 1696.2
1597.8 1510.2 1438.9 1382.5 1335.4 1285.7 1229.7 1168.4 1103.1 1051.3
1019.5 1003.5 1001.1 995.9 968.5 915.8 863.8 789.7 702.2 613.5
511.1 408.8 306 214.3 134.5 57.2 0
1874 1902.6 1930.1 1956.6 1980.2 1990.4 1982.6 1948.4 1889.5 1820.4
1743.2 1672.7 1613.7 1562.9 1512.9 1454.1 1383.9 1306.5 1224.2 1159.1
1115.9 1087.4 1066.8 1042.3 1004.9 939.9 875.2 783.4 672.6 571.6
464.1 363.1 267.4 185.8 113.6 48.6 0
1874 1918.4 1962.1 2001.2 2033 2050.1 2051.7 2031.6 1992.6 1944.6
1888.7 1835.1 1788.5 1743.2 1690.5 1622.4 1538.1 1444.5 1345.3 1266.9
1212.3 1171.4 1132.4 1088.7 1041.4 964.2 886.6 777 643 529.6
417.1 317.5 228.7 157.3 92.8 40.1 0
1874 1934.9 1996.3 2051.9 2094.7 2122.8 2135.4 2128.7 2110.3 2087.7
2065.4 2050.5 2043.5 2034.9 2018.6 1990.8 1952.5 1912.9 1876.2 1845.9
1812.8 1756.9 1664.3 1533.7 1364.1 1161.2 978.6 803.2 635.6 507
396.7 303.5 222.9 156.2 93.3 40.6 0
1874 1951.5 2030.6 2102.6 2156.2 2195.4 2219 2225.7 2227.9 2230.8
2242.1 2265.9 2298.4 2326.4 2347 2359.2 2366.9 2381.5 2407.2 2424.8
2413.3 2342.5 2196.1 1978.6 1686.9 1358.2 1070.6 829.3 628.1 484.5
376.2 289.7 217.2 155.2 93.8 41.1 0
1874 1967.9 2064.6 2154.7 2225 2273.4 2303.6 2318 2329.3 2344.5
2372.2 2415.3 2471.2 2529.5 2595.9 2670.4 2764.9 2888.5 3051.1 3224.4
3385.2 3489.6 3466.6 3304.7 3003.3 2595.8 2180 1772.7 1395.8 1067.1
774.5 524.8 338.1 208 111.2 46.1 0
1874 1984.3 2098.7 2206.8 2293.8 2351.3 2388.1 2410.3 2430.7 2458.2
2502.1 2564.7 2644 2732.6 2844.9 2981.5 3162.7 3395.4 3695.1 4024.1
4357.2 4636.7 4737.1 4630.8 4319.8 3833.4 3289.5 2716.2 2163.4 1649.6
1172.7 759.9 459.1 260.9 128.6 51.1 0
1874 1999.8 2132.8 2263.1 2365 2429.5 2469.7 2493 2516.8 2546.2
2588.2 2646.9 2723.3 2811.1 2920.2 3077.4 3302.5 3597.2 3967.3 4407.2
4934.7 5488.9 5980.2 6328.3 6415.4 6049 5530.6 4913.7 4240.5 3510.8
2674.3 1871.7 1205.9 698 314 102.8 0
1874 2015.3 2167 2319.4 2436.3 2507.9 2551.4 2575.8 2602.8 2634.1
2674.3 2729 2802.7 2889.7 2995.4 3173.4 3442.3 3799 4239.4 4790.3
5512.2 6341 7223.3 8025.8 8510.9 8264.6 7771.6 7111.2 6317.6 5372
4175.8 2983.5 1952.7 1135.1 499.4 154.6 0
